New Product Guides
HomeStock QuoteSite IndexE-mailMobile Version
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now

Audio home page

Delivering high power quality audio with the efficiency of Class D

Class D architecture has been around for many years, but historically efficiency gains have been at the expense of audio quality. Now the advantages of Class D with sonic performance that truly rivals that of prestige linear amplifiers.

Premium digital performance
DDFA Amplifiers DDFA DACs Direct Digital Feedback Amplifier (DDFA™) technology digital input enables digital to analog conversion (DAC) and switching amplifier solutions capable of producing outstanding sound quality. DDFA describes the unique, exceptional performance of these multi-channel products when used as either closed loop digital amplifier chipsets or high quality digital preamplifiers and DAC’s.

Analog performance
Analog Input Amplifiers The ZXCD series controllers form the heart of quality analog input switching amplifiers. Combination of ZXCD devices with high performing discrete MOSFET based output stages provides the best performing solutions in subwoofer and full band applications.

Market sectors
Applications The proliferation of digital sources means that digital power amplifier technology is particularly well suited to specific market sectors. The benefits in quality audio performance, high efficiency and small size give clear advantages.

Technical resource
Technical resource The technical resource provides an environment whereby the basics of analog and digital input Class D amplifiers can be explored. Also included are links to the Class D products and their reference designs.

Press room
Press room Read latest features, articles and papers on DDFA and ZXCD based class D products.

Latest news:

DAC and pre-amp brings cost and performance advantages to AVR and sound card design

Diodes Inc. has introduced an 8 channel DDFA™ DAC and pre-amplifier chip offering product designers the opportunity to reduce component costs and improve audio performance. The ZXCZM800 dramatically reduces circuit complexity, and will deliver a DNR as high as 126db.

In designs currently using multiple 2-channnel DACs, the ZXCZM800 offers the means to reduce component inventory and PCB size and improving sound quality.

The ZXCZM800 also offers the option of pre-amplifier DSP features such as integrated volume control and digital multiplexing to further enhance product features and performance.

For further information about DDFA DACs email: audio@eu.diodes.com

Audio Press Room


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.