Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH1921 is an ultra-low power digital Omnipolar Hall Effect switch IC from Diodes broad Hall Effect switches family. Thanks to the hibernating clocking system, the average supply current is only 1.6μA at 3V, which makes the AH1921 perfectly fit battery-powered consumer products, Gas or water meter, smoke detectors and IoT devices. The wider range of supply voltage (1.6V to 5.5V) extends battery operating time and supports low voltage system microcontrollers, which provides great flexibility for system design. The advanced chopper stabilized design provides superior stability on switch operating point over temperature and supply voltage. The high ESD level up to 6kV helps to improve the system robustness.
The open drain output can be switched on with either South or North pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than operate point (BOP), the output will be turned on (pulled low) and held until B is lower than release point (BRP).
The AH1921 comes with industry standard SC59 package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Operating Voltage (V) | 1.6 to 5.5 |
Average Supply Current (mA) | 0.0016 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 90 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 22 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 45 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 67 |
Operating Ambient Temperature (°C) | -40 to 85 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |