Diodes Incorporated
X2 QFN1616 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-QFN1616-12.png
Back to Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI5USB212

USB 2.0 Signal Conditioner

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI5USB212 is an USB2.0 Signal conditioner to boost the signals and insert pre-emphasis to compensate the ISI signal loss in the channels before and after the conditioner. Patent-pending Design to maintain stable common mode with symmetrical Boost/Pre-emphasis on D+/D-.

The PI5USB212 can be used in USB Host or Device application, far from USB PHY or far from connector application. Boost/ Pre-emphasis and Receiver Sensitivity levels can be configured through pin or I2C mode depending on the channel conditions. Device Attach and High-Speed handshake success are also detected and reported.

Feature(s)

  • Wide Supply Voltage Range: 2.3V to 5.5V
  • USB Ports 5.5V Tolerance
  • Low Power Consumption in Disconnect and Shutdown Mode
  • Compatible with USB2.0, OTG 2.0 and BC 1.2
  • Host or Device Agnostic
  • Boost/Pre-emphasis Level and Receiver Sensitivity Programming through Pin Mode or I2C Mode
  • Symmetrical Boost/Pre-emphasis on D+/D- to Maintain Stable Common Mode
  • Device Attach and High-Speed Detections
  • Supports up to 5m Cable Length
  • ESD Performance: 2KV HBM, 1KV CDM
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 12-contact, X2QFN (XUA)

Application(s)

  • Notebooks
  • PCs
  • Docking
  • Cable Extenders
  • TVs
  • Monitors

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Channels 1
Programming Interface(s) I2C/Pin mode

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

FAQs

Related Protocol FAQs