Power Management ICs
SOLUTIONS FOR POWER MANAGEMENT CHALLENGES
Diodes offers a well-rounded portfolio of analog and discrete components for power management solutions in high-end consumer, communications, computing, industrial, medical, and the rapidly expanding portable applications sector.
Power Management products include DC-DC switching converters and controllers, LDOs, linear regulators, load switches, and USB power switches. Diodes' offering in DC-DC non-isolated switching voltage regulators includes input voltages ranging from as low as 0.9V up to 60V. Load currents of up to 5A can be supported, with switching frequencies from 50kHz to 1.8MHz. The device topologies offered include step-down, step-up, and inverting converters and controllers.
Linear regulators are offered for the industrial market with high-input voltages ranging up to 25V and 5A, as well as low-voltage CMOS LDOs for point-of-load in portable, industrial, and consumer electronics. Ultra low dropout regulators allow core-to-core voltage regulation, for example 1.8V to 1.5V.
Single channel load switches with currents up to 2A and typical RDS(ON) of 80m and output discharge function are available in SOT25 and 6-pin 2x1.8mm DFN packages for optimized solution size.
USB power switches are offered in industry standard pin out and packaging. Available in single and dual channel for 0.5A, 1A, 1.5A, and 2A continuous load current, Diodes' USB power switches support USB 2.0 and 3.0 standards.