HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BSP75G

60V SELF PROTECTED LOW-SIDE INTELLIFET MOSFET SWITCH

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

Self-protected low side MOSFET. Monolithic over temperature, over current, over voltage (active clamp) and ESD protected logic level power MOSFET intended as a general purpose switch.

Features and Benefits

• Short circuit protection with auto restart
• Over-voltage protection (active clamp)
• Thermal shutdown with auto restart
• Over-current protection
• Input protection (ESD)
• High continuous current rating
• Load dump protection (actively protects load)
• Logic level input

Applications

• Especially suited for loads with a high in-rush current such as lamps and motors.
• All types of resistive, inductive and capacitive loads in switching applications.
• μC compatible power switch for 12V and 24V DC applications.
• Automotive rated.
• Replaces electromechanical relays and discrete circuits.
• Linear mode capability - the current-limiting protection circuitry is designed to de-activate at low Vds, in order not to compromise the load current during normal operation. The design maximum DC operating current is therefore determined by the thermal capability of the package/board combination, rather than by the protection circuitry.
Back to Top

Product Overview Specs

Part Number BSP75G
Polarity N
TAB Drain
BVDSS
V
60
ID
VIN = 5V
A
1.4
PD
W
2.5
RDS (on) Max (mΩ) @VIN; 3V
RDS (on) Max (mΩ) @VIN; 5V 675
RDS (on) Max (mΩ) @VIN; 10V 550
VDS(S/C)
VIN = 5V
36
EAS
mJ
550
TJ
°C
150

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT223
SOT223
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary