HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AP431/ AP431A

Adjustable Precision Shunt Regulator

Environment Reports

MDS Report Downloads: [1]  [2

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The AP431 and AP431A are 3-terminal adjustable precision shunt regulators with guaranteed temperature stability over the applicable extended commercial temperature range. The output voltage may be set at any level greater than 2.495V (VREF) up to 36V merely by selecting two external resistors that act as a voltage divider network. These devices have a typical output impedance of 0.2Ω. Active output circuitry provides very sharp turn-on characteristics, making these devices excellent improved replacements for Zener diodes in many applications.

Features and Benefits

• Precision reference voltage
- AP431: 2.495V ± 1%
- AP431A: 2.495V ± 0.5%
• Sink current capability: 200mA
• Minimum cathode current for regulation: 300μA
• Equivalent full-range temp coefficient: 30 ppm/oC
• Fast turn-on response
• Low dynamic output impedance: 0.2Ω
• Programmable output voltage to 36V
• Low output noise
• Packages: SOT23, SOT23R, SOT25, SC59, SC59R, SO-8, SOT89 and
TO92-3L
• Lead Free packages: SOT25, SC59, SC59R, SOT89 and TO92-3L
• SOT23, SOT23R, SC59, SC59R, SO-8 and TO92-3L: Available in “Green”
Molding Compound (No Br, Sb)
• Lead Free Finish/ RoHS Compliant
Back to Top

Product Overview Specs

Part Number AP431/ AP431A
Reference
Voltage
V
2.495
Accuracy
%
0.5/1
Max. Input
Voltage
V
36
Sink Current
mA
250
Minimum Cathode
Current for Regulation typ.
μA
190
Maximum Slope
Resistance
0.5
Operating Ambient
Temperature Range
°C
-20 to +85

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SC59
  • SC59R
  • SOT25
  • SOT23R
  • SOT89
  • TO92
  • SO-8
SC59
SC59R
SOT25
SOT23R
SOT89
TO92
SO-8
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary