AH1751
Hall Effect Latch
Description
AH1751 is a single-digital-output Hall-effect sensor for high temperature operation. The device includes an on-chip Hall voltage generator for magnetic sensing, an amplifier to amplify Hall voltage, and a comparator to provide switching hysteresis for noise rejection, and an open-collector output pre-driver. An internal band-gap regulator is used to provide temperature compensated supply voltage for internal circuits and allows a wide operating supply range. While the magnetic flux density (B) is larger than threshold Bop, the OUT pin turns on (low). If B removed toward Brp, the OUT pin is latched “on” state prior to B < Brp. When B < Brp, the OUT pin go into “ off ” state.Features and Benefits
• Bipolar Hall Effect Latch Sensor• 3.5V to 20V DC Operation Voltage
• Open Collector Pre-Driver
• 50mA Output Sink Current
• Chip Power Reverse-Connection Protection
• Operating Temperature: -40oC~125oC
• Package: SIP3
• SIP3: Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish/ RoHS Compliant
Applications
• Rotor Position Sensing• Current Switch
• Encoder
• RPM Detection
Product Overview Specs
| Part Number | AH1751 |
| Description | Single Hall Effect Latch |
| Process | Bipolar |
| Operating Voltage V |
3.5 to 20 |
| Output Current Ave |
50mA |
| Operating Point Bop Gauss |
5/70 |
| Release Point Brp Gauss |
-70/-5 |
| Operating Ambient Temperature Range °C |
-40 to +125 |
Distributor Stock Information / Buy Now
Package Outline Information
- SC59
- SC59R
- SIP-3 (Ammo)
- SIP-3 (Bulk)




Design Tools
Products You Recently Viewed