HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AZ23C16

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Dual Zeners in Common Anode Configuration
• 300 mW Power Dissipation Rating
• Ideally Suited for Automated Insertion
• Δ VZ For Both Diodes in One Case is ≤ 5%
• Common Cathode Style Available See DZ Series
• Lead, Halogen and Antimony Free, RoHS Compliant
• “Green” Device
• Qualified to AEC-Q101 Standards for High Reliability
Back to Top

Product Overview Specs

Configuration: Dual, Com. Anode

Part Number AZ23C16
Power Rating
mW
300
NomVZ 16
@ IZT
mA
5
Tol V (typ)
%
5
IR
µA
0.1

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT23
SOT23
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary