HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

GBJ15005

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• High Case Dielectric Strength of 1500VRMS
• Low Reverse Leakage Current
• Surge Overload Rating to 240A Peak
• Ideal for Printed Circuit Board Applications
• UL Listed Under Recognized Component Index, File Number E94661
• Lead Free Finish/RoHS Compliant
Back to Top

Product Overview Specs

Configuration: Bridge

Part Number GBJ15005
Total
Capacitance CT
pF
60
Max Average
Rectified Current IO
A
15
Peak Repetitive
Reverse Voltage VRRM
V
50
Peak Forward
Surge Current IFSM
A
240
Forward
Voltage Drop VF
V
1.05
Max Reverse
Current IR
µA
10

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • GBJ
GBJ
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary