10A03
Features and Benefits
• High Current Capability and Low Forward Voltage Drop• Surge Overload Rating to 600A Peak
• Low Reverse Leakage Current
• Lead Free Finish, RoHS Compliant
Product Overview Specs
Configuration: Single
| Part Number | 10A03 |
| Total Capacitance CT pF |
150 |
| Max Average Rectified Current IO A |
10 |
| Peak Repetitive Reverse Voltage VRRM V |
200 |
| Peak Forward Surge Current IFSM A |
600 |
| Forward Voltage Drop VF V |
1 |
| Max Reverse Current IR µA |
10 |
Distributor Stock Information / Buy Now
Package Outline Information
- R6

Design Tools
Products You Recently Viewed



Download Spicemodel