DMMT5401
MATCHED PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
Features and Benefits
• Epitaxial Planar Die Construction• Complementary NPN Type Available (DMMT5551)
• Ideal for Low Power Amplification and Switching
• Intrinsically Matched PNP Pair
• 2% Matched Tolerance, hFE, VCE(SAT), VBE(SAT)
• Lead Free/RoHS Compliant
• "Green" Device
Product Overview Specs
| Part Number | DMMT5401 |
| Product Type | PNP + PNP |
| V CEO V |
150 |
| @ IC A |
0.2 |
| PD W |
0.3 |
| hFE Min | 60 |
| hFE Max | 240 |
| VCE (SAT) mV |
200 |
| @ IB mA |
1 |
| fT MHz |
300 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT26

Design Tools
Products You Recently Viewed



Download Spicemodel