S2M
Features and Benefits
• Glass Passivated Die Construction• Low Forward Voltage Drop and High Current Capability
• Surge Overload Rating to 50A Peak
• Ideally Suited for Automated Assembly
• Lead Free Finish/RoHS Compliant
Product Overview Specs
Configuration: Single
| Part Number | S2M |
| Total Capacitance CT pF |
20 |
| Max Average Rectified Current IO A |
1.5 |
| Peak Repetitive Reverse Voltage VRRM V |
1000 |
| Peak Forward Surge Current IFSM A |
50 |
| Forward Voltage Drop VF V |
1.15 |
| Max Reverse Current IR µA |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- SMB

Design Tools
Products You Recently Viewed



Download Spicemodel