ES2B
Features and Benefits
• Glass Passivated Die Construction• Super-Fast Recovery Time For High Efficiency
• Surge Overload Rating to 50A Peak
• Ideally Suited for Automated Assembly
• Lead Free Finish/RoHS Complaint
Product Overview Specs
Configuration: Single
| Part Number | ES2B |
| Total Capacitance CT pF |
25 |
| Max Av Rectified Current IO A |
2 |
| Peak Repetitive Reverse Voltage VRRM V |
100 |
| Reverse Recovery Time trr ns |
25 |
| Max Peak Forward Surge Current IFSM A |
50 |
| Forward Voltage Drop VF V |
0.92 |
| Max Reverse Current IR µA |
5 |
Distributor Stock Information / Buy Now
Package Outline Information
- SMB

Design Tools
Products You Recently Viewed



Download Spicemodel