HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

P6KE16CA

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• 600W Peak Pulse Power Dissipation
• Voltage Range 6.8V - 400V
• Constructed with Glass Passivated Die
• Uni- and Bidirectional Versions Available
• Excellent Clamping Capability
• Fast Response Time
• Lead Free Finish, RoHS Compliant
Back to Top

Product Overview Specs

Configuration: Single(bi-directional)

Part Number P6KE16CA
Power Rating
W
600
Reverse Standoff
Voltage VRWM
V
13.6
Breakdown
Voltage VBR Min
15.2
Breakdown
Voltage VBR Max
16.8
Max Reverse Leakage
Current IR @ VRWM Max
µA
5
Max Clamping Voltage
@ Max Peak Pulse Current VC
V
22.5

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • DO15
DO15
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary