P6KE30A
Features and Benefits
• 600W Peak Pulse Power Dissipation• Voltage Range 6.8V - 400V
• Constructed with Glass Passivated Die
• Uni- and Bidirectional Versions Available
• Excellent Clamping Capability
• Fast Response Time
• Lead Free Finish, RoHS Compliant
Product Overview Specs
Configuration: Single(uni-directional)
| Part Number | P6KE30A |
| Power Rating W |
600 |
| Reverse Standoff Voltage VRWM V |
25.6 |
| Breakdown Voltage VBR Min |
28.5 |
| Breakdown Voltage VBR Max |
31.5 |
| Max Reverse Leakage Current IR @ VRWM Max µA |
5 |
| Max Clamping Voltage @ Max Peak Pulse Current VC V |
41.4 |
Distributor Stock Information / Buy Now
Package Outline Information
- DO15

Design Tools
Products You Recently Viewed