SMAJ18A
Features and Benefits
• 400W Peak Pulse Power Dissipation• Glass Passivated Die Construction
• Unidirectional and Bidirectional Versions Available
• Excellent Clamping Capability
• Fast Response Time
• Lead Free Finish/RoHS Compliant
Product Overview Specs
Configuration: Single(uni-directional)
| Part Number | SMAJ18A |
| Power Rating W |
400 |
| Reverse Standoff Voltage VRWM V |
18 |
| Breakdown Voltage VBR Min |
20 |
| Breakdown Voltage VBR Max |
22.1 |
| Max Reverse Leakage Current IR @ VRWM Max µA |
5 |
| Max Clamping Voltage @ Max Peak Pulse Current VC V |
29.2 |
Distributor Stock Information / Buy Now
Package Outline Information
- SMA

Design Tools
Products You Recently Viewed