HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

B140B

Environment Reports

MDS Report Downloads: [1

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Guard Ring Die Construction for Transient Protection
• Ideally Suited for Automated Assembly
• Low Power Loss, High Efficiency
• Surge Overload Rating to 30A Peak
• For Use in Low Voltage, High Frequency Inverters, Free Wheeling, and Polarity Protection Application
Back to Top

Product Overview Specs

Configuration: Single

Part Number B140B
Product Type Schottky
Max Average Rectified Current IO
A
1
@ Terminal Temperature TT
oC
130
Peak Repetitive Reverse Voltage VRRM
V
40
Peak Forward Surge Current IFSM
A
30
Forward Voltage Drop VF
V
0.5
@ IF
A
1
Max Reverse Current IR
μA
@ VR
V
40
Total Capacitance CT
pF
110

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SMB
SMB
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary