HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

SBR1045SP5

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Designed as Bypass Diodes for Solar Panels
• Selectively Rated for 200ºC Maximum Junction Temperature for
High Thermal Reliability
• Patented Super Barrier Rectifier Technology
• Low Forward Voltage Drop
• Excellent High Temperature Stability
• Lead Free Finish, RoHS Compliant
Back to Top

Product Overview Specs

Part Number SBR1045SP5
Product Type SBR
Max Average Rectified Current IO
A
10
@ Terminal Temperature TT
oC
125
Peak Repetitive Reverse Voltage VRRM
V
45
Peak Forward Surge Current IFSM
A
180
Forward Voltage Drop VF
V
0.55
@ IF
A
10
Max Reverse Current IR
μA
@ VR
V
45
Total Capacitance CT
pF
2200

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • POWERDI5
POWERDI5
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary