AP2142
0.5A Dual Channel-Limited Power Switch
Description
The AP2142 and AP2152 are integrated high-side power switches optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB 2.0 and available with both polarities of Enable input. They offer current and thermal limiting and short circuit protection as well as controlled rise time and under-voltage lockout functionality. A 7ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components. All devices are available in SO-8 and MSOP-8L-EP packages.Features and Benefits
• Dual USB port power switches• Over-current and thermal protection
• 0.8A accurate current limiting
• Reverse Current Blocking
• 115mΩ on-resistance
• Input voltage range: 2.7V – 5.5V
• 0.6ms typical rise time
• Very low shutdown current: 1μA (max)
• Fault report (FLG) with blanking time (7ms typ)
• ESD protection: 4.5KV HBM, 350V MM
• Active high (AP2152) or active low (AP2142) enable
• Ambient temperature range -40ºC to 85°C
• SO-8 and MSOP-8L-EP (Exposed Pad): Available in “Green” Molding Compound (No Br, Sb)
• Lead Free Finish / RoHS Compliant
• UL Recognized, File Number E322375
• IEC60950-1 CB Scheme Certified
Applications
• Consumer electronics – LCD TV & Monitor, Game Machines• Communications – Set-Top-Box, GPS, Smartphone
• Computing – Laptop, Desktop, Servers, Printers, Docking Station, HUB
Product Overview Specs
| Part Number | AP2142 |
| Maximum Continuous Output Current A |
0.5 |
| Maximum Current Limit A |
1 |
| Enable Logic |
Active Low |
| Minimum Operating Voltage V |
2.7 |
| Maximum Operating Voltage V |
5.5 |
| Quiescent Current (typ) µA |
100 |
| RDS(ON)(typ)(VIN = 5V) mΩ |
115 120 |
| Output Discharge | |
| OCP Output Latch Off | |
| OCP Flag | Y |
| Operating Ambient Temp Range °C |
-40 to +85 |
| UL Listed |
Yes |
| NEMKO IEC 60950-1 CB |
Yes |
Distributor Stock Information / Buy Now
Package Outline Information
- MSOP-8EP
- SO-8


Design Tools
Products You Recently Viewed