HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

2DC4617QLP

50V NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Complementary PNP Type Available (2DA1774QLP)
• Ultra-Small Leadless Surface Mount Package
• Lead Free By Design/RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Back to Top

Product Overview Specs

Part Number 2DC4617QLP
Product Type NPN
VCEO
V
50
IC
A
0.1
ICM
A
0.2
PD
W
0.25
hFE;Min. 120
hFE;@ IC
A
0.001
hFE;Min.2
hFE;@IC2
A
VCE (SAT);Max.
mV
200
VCE (SAT);@ IC/IB
A/mA
0.05/5
VCE (SAT);Max.2
mV
VCE (SAT);@ IC/IB2
A/mA
fT
MHz
100
RCE(SAT)

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • X1-DFN1006-3
X1-DFN1006-3
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary