74LVC1G06
SINGLE INVERTER BUFFER/DRIVER WITH OPEN DRAIN OUTPUT
Description
The 74LVC1G06 is a single inverter gate with an open drain output. The device is designed for operation with a power supply range of 1.65V to 5.5V. The input is tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The open-drain output can be connected to other open drain outputs to implement activelow wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.Features and Benefits
• Wide Supply Voltage Range from 1.65 to 5.5V• 24mA Output Drive at 3.3V
• CMOS low power consumption
• IOFF Supports Partial-Power-Down Mode Operation
• Inputs accept up to 5.5V
• ESD Protection Exceeds JESD 22
• 200-V Machine Model (A115-A)
• 2000-V Human Body Model (A114-A)
• Latch-Up Exceeds 100mA per JESD 78, Class II
• Range of Package Options
• Direct Interface with TTL Levels
• All packages assembled with “Green” Molding Compound (no Br, Sb)
• Lead Free Finish/ RoHS Compliant
Applications
• Voltage Level Shifting• General Purpose Logic
• Power Down Signal Isolation
• Wide array of products such as:
• PCs, networking, notebooks, netbooks, PDAs
• Computer peripherals, hard drives, CD/DVD ROM
• TV, DVD, DVR, set top box
• Cell Phones, Personal Navigation / GPS
• MP3 players ,Cameras, Video Recorders
Product Overview Specs
| Part Number | 74LVC1G06 |
| Function/ Description |
1 Input Single Inverter |
| Number of Gates | 1 |
| Family | LVC |
| VCC Min. V |
1.65 |
| VCC Max. V |
5.5 |
| tpd max @; 1.5V (ns) |
|
| tpd max @; 1.8V (ns) |
6.5 |
| tpd max @; 2.5V (ns) |
4 |
| tpd max @; 3.3V (ns) |
4 |
| tpd max @; 5.0V (ns) |
3 |
| Output Current |
32 |
| Output Type |
Open Drain |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT25
- SOT353
- SOT553
- DFN1410
- DFN1010





Design Tools
Products You Recently Viewed