HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

BC846B

NPN SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT23

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Ideally Suited for Automatic Insertion
• Complementary PNP Types Available (BC856-BC858)
• For Switching and AF Amplifier Applications
• Lead, Halogen and Antimony Free, RoHS Compliant
• "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
Back to Top

Product Overview Specs

Part Number BC846B
Product Type NPN
VCEO
V
65
IC
A
0.1
ICM
A
0.2
PD
W
0.3
hFE;Min. 200
hFE;@ IC
A
0.002
hFE;Min.2
hFE;@IC2
A
VCE (SAT);Max.
mV
250
VCE (SAT);@ IC/IB
A/mA
0.01/0.5
VCE (SAT);Max.2
mV
600
VCE (SAT);@ IC/IB2
A/mA
0.1/5
fT
MHz
300
RCE(SAT)

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT23
SOT23
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary