HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
Change Layout
DiscreteAnalogLogic

2DA2018

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Features and Benefits

• Low Collector-Emitter Saturation Voltage, VCE(sat)
• Ultra-Small Surface Mount Package
• “Lead Free”, RoHS Compliant
• Halogen and Antimony Free. "Green" Device
• ESD rating: 400V-MM, 8KV-HBM
Back to Top

Product Overview Specs

Part Number 2DA2018
Product Type PNP
VCEO
V
12
IC
A
0.5
ICM
A
1
PD
W
0.15
hFE;Min. 270
hFE;@ IC
A
0.01
hFE;Min.2
hFE;@IC2
A
VCE (SAT);Max.
mV
250
VCE (SAT);@ IC/IB
A/mA
0.2/10
VCE (SAT);Max.2
mV
VCE (SAT);@ IC/IB2
A/mA
fT
MHz
260
RCE(SAT)

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SOT523
SOT523
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary