HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AL9910-5

High Voltage PWM LED Driver-Controller with 7.5V Gate Drive and +/-5% Current Sense

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The AL9910-5 is a PWM high-efficiency LED driver control IC. It allows efficient operation of High Brightness (HB) LEDs from voltage sources ranging from 85VAC up to 265VAC. The AL9910 controls an external MOSFET at fixed switching frequency up to 300kHz. The frequency can be programmed using a single resistor. The LED string is driven at constant current rather than constant voltage, thus providing constant light output and enhanced reliability. The output current can be programmed between a few milliamps and up to more than 1.0A. The AL9910-5 uses a rugged high voltage junction isolated process that can withstand an input voltage surge of up to 500V. Output current to an LED string can be programmed to any value between zero and its maximum value by applying an external control voltage at the linear dimming control input of the AL9910. The AL9910-5 provides a low-frequency PWM dimming input that can accept an external control signal with a duty ratio of 0-100% and a frequency of up to a few kHz. For improved LED current accuracy the AL9910-5 has a 5% tolerance on the peak current switching threshold. The AL9910-5 is available in the thermally enhanced SO-8EP package

Features and Benefits

• >90% Efficiency
• Universal rectified 85 to 277VAC input range
• Input voltage up to 500V
• Internal voltage regulator removes start-up resistor
o 7.5V MOSFET drive – AL9910
o 10V MOSFET drive – AL9910A
• Tighter current sense tolerance: 5% AL9910-5
• Drives LED Lamps with both high and low current LEDs
• LED brightness control with Linear and PWM dimming
• Internal Thermal Protection (OTP)
• SO-8 and SO-8EP in “Green” Molding Compound
• (No Br, Sb) with Lead Free Finish/ RoHS Compliant

Applications

• DC/DC or AC/DC LED Driver application
• RGB Backlighting LED Driver
• Back Lighting of Flat Panel Displays
• General purpose constant current source
• Signage and Decorative LED Lighting
Back to Top

Product Overview Specs

Part Number AL9910-5
Minimum Input Voltage
V
15
Maximum Input Voltage
V
500
VDD
V
7.5
Output Current
mA
10
LED Current
A
External
MOSFET
Accuracy
%
5
Frequency
kHz
300
Efficiency
%
90
Dimming PWM/DC
Supply Current
mA
0.5
Temperature Range
oC
-40 to +85
-40 to +105

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • SO-8
  • SO-8EP
SO-8
SO-8EP
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary