HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
Change Layout
DiscreteAnalogLogic

AH5795

Single Phase Hall-Effect Latch Smart Fan Motor Controller

Environment Reports

RoHS CofC Download

Contact Us

Have questions?
Please contact us.
Contact Us

Description

The AH5795 is a single chip solution for driving single-coil brushless direct current (BLDC) fans and motors. The integrated full-bridge driver output stage uses soft switching to minimize audible switching noise and electromagnetic interference (EMI) providing a low noise solution. Motor speed can be controlled by either changing the duty ratio of the PWM signal at the PWM pin or by varying the supply voltage at Vdd pin. To help protect the motor coil, the AH5795 provides Rotor Lock Protection which shuts down the output drive if rotor lock is detected. The device automatically re-starts when the rotor lock is removed. Over temperature shutdown provides thermal protection for the device. A Tachometer output is provided by open-drain Frequency Generator (FG) Pin which allows external interface to monitor motor rotation or speed. The FG output is the magnetic change frequency. The AH5795 is available in space saving and low profile TSOT26 and DFN2020C-6 packages.

Features and Benefits

• Supports single-coil full-wave BLDC fan drivers
• Built-in Hall sensor and input amplifier
• Operating voltage: 1.8V to 6V
• Speed control methods
o Vdd voltage speed control (PWM pin tied to Vdd)
o PWM signal speed control via PWM pin
• Soft switching for low noise DC fan motor applications
• Rotor Lock Protection (Lock detection, output shutdown and automatic re-start)
• Toff clear when PWM is low for greater than 65ms
• Thermal protection
• Tachometer (FG) output
• No external timing capacitor - Reduces the numbers of external components required
• Low profile package: TSOT26 and U-DFN2020-6 Type C
• “Green” Molding Compound (No Br, Sb)

Applications

• 3V / 3.3V / 5V Small cooling fans
• Notebook/Netbook and Desktop fans
• Low voltage/low power BLDC motors
Back to Top

Product Overview Specs

Part Number AH5795
Output H-Bridge
Description Single Phase Low Voltage 500mA All-In-One Motor and Fan Driver with PWM Speed Control
Operating
Voltage
V
1.8 to 6.0
Output
Current
Ave
500mA
300mA
Operating
Point Bop
Gauss
10/50
Release
Point Brp
Gauss
-50/10
Operating Ambient
Temperature Range
°C
-40 to +105

Back to Top

Distributor Stock Information / Buy Now


Back to Top

Package Outline Information

  • TSOT26
  • U-DFN2020-6 Type C
TSOT26
U-DFN2020-6 Type C
Back to Top

Products You Recently Viewed

Back to Top
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary