AL5801
100V, ADJUSTABLE CURRENT SINK LINEAR LED DRIVER
Description
The AL5801 combines a 100V N-channel MOSFET with a prebiased NPN transistor to make a simple, small footprint LED driver. The LED current is set by an external resistor connected from REXT pin (4) to GND pin (6). The internal pre-biased transistor develops approximately 0.56V across the external resistor. The AL5801 open-drain output can operate from 1.1V to 100V enabling it to operate 5V to 100V power supplies without additional components. PWM dimming of the LED current can be achieved by driving the BIAS pin (1) with an external, open-collector NPN transistor or open-drain N-channel MOSFET. The AL5801 is available in a SOT26 package and is ideal for driving LED currents up to 350mA.Features and Benefits
• Feedback pin reference voltage VRSET = 0.56V at +25ºC• -40 to +125ºC temperature range
• 1.1V to 100V open-drain output
• Negative temperature VRSET co-efficient automatically reduces
the LED current at high temperatures
• Lead-Free Finish; RoHS Compliant
• Halogen and Antimony Free. “Green” Device
• Low thermal impedance SOT26 package with copper lead frame
Applications
• Linear LED Drivers• LED Signs
• Offline LED Luminaries
Product Overview Specs
| Part Number | AL5801 |
| Topology | Linear LED Driver |
| Minimum Supply Voltage V |
5 |
| Maximum Supply Voltage V |
100 |
| Max. VOUT V |
100 |
| LED Current Sense Voltage mV |
560 |
| Output Current mA |
350 |
| LED Current mA |
350 |
| Accuracy % |
|
| Frequency kHz |
|
| Efficiency % |
|
| Dimming | Yes |
| Temperature Range ºC |
-40 to +125 |
Distributor Stock Information / Buy Now
Package Outline Information
- SOT26

Design Tools
Products You Recently Viewed



Download Spicemodel