HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic Voltage Translators

MOSFET plus SBR

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Config/
Polarity
ESD Diodes
Y/N
VDS
V
VGS
±V
IDS
@TA = 25ºC
A
PD
@TA = 25ºC
W
RDS(on) Max (mΩ) @ VGS Ciss typ.
@VDS = -10V
pF
Qg typ. (nC)
@ VGS = 4.5V
Package Outlines
4.5V 2.5V 1.8V
Change Layout
 
DMS2120LFWB
P-CHANNEL ENHANCEMENT MODE MOSFET WITH INTEGRATED SBR
P + 40V SBR Y -20 12 -3.5 1.5 95 120 150 627 -
W-DFN3020-8 Type B
DMS2220LFDB
P-CHANNEL ENHANCEMENT MODE MOSFET WITH INTEGRATED SBR
P+ 40V SBR Y -20 12 -2.9 1.4 95 120 150 627 -
U-DFN2020-6 Type B
Total Found 2 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary