HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic Voltage Translators

MOSFET plus BJT

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Config/
Polarity
ESD Diodes
Y/N
VDS
V
VGS
±V
IDS
25°C
A
PD
25°C
W
RDS(on) Max (mΩ) VGS(th)
V
Cisstyp.
pF
Qg typ. (nC)
@ VGS
Package Outlines
10V 4.5V 2.5V
10V
Change Layout
DMB53D0UDW
N-CHANNEL ENHANCEMENT MODE MOSFET PLUS NPN TRANSISTOR
N + PNP Y 50 12 0.16 0.25 - 4000 (@4V) 5000 1 25 -
SOT363
DMB53D0UV
N-CHANNEL ENHANCEMENT MODE MOSFET PLUS NPN TRANSISTOR
N + PNP Y 50 12 0.16 0.25 - 4000 (@4V) 5000 1 25 -
SOT563
DMB54D0UDW
N-CHANNEL ENHANCEMENT MODE MOSFET PLUS PNP TRANSISTOR
N + PNP Y 50 12 0.16 0.25 - 4000 (@4V) 5000 1 25 -
SOT363
DMB54D0UV
N-CHANNEL ENHANCEMENT MODE MOSFET PLUS PNP TRANSISTOR
N + PNP Y 50 12 0.16 0.25 - 4000 (@4V) 5000 1 25 -
SOT563
Total Found 4 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary