HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Transistors < 25V

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Product Type VCEO
V
IC
A
ICM
A
PD
W
hFE VCE (SAT) fT
MHz
RCE(SAT)
Package Outlines
Min. @ IC
A
Min.2 @IC2
A
Max.
mV
@ IC/IB
A/mA
Max.2
mV
@ IC/IB2
A/mA
Change Layout
 
2DA2018 PNP 12 0.5 1 0.15 270 0.01 - - 250 0.2/10 - - 260 -
SOT523
2DB1119S PNP 25 1 2 1 140 0.05 40 1 700 0.5/50 - - 200 -
SOT89
2DB1386Q PNP 20 5 10 1 120 0.5 - - 1000 4/100 - - 100 -
SOT89
2DB1386R PNP 20 5 10 1 180 0.5 - - 100 4/100 - - 100 -
SOT89
2DB1424R PNP 20 3 5 1 180 0.1 - - 500 2/100 - - 220 -
SOT89
2DB1689 PNP 12 1.5 3 0.5 270 0.2 - - 200 0.5/25 - - 300 -
SOT323
2DB1697 PNP 12 2 4 2 270 0.2 - - 180 1/50 - - 140 -
SOT89
2DB1713 PNP 12 3 6 2 270 0.5 - - 250 1.5/30 - - 180 -
SOT89
2DD1621T NPN 25 2 - 1 200 0.1 65 1.5 400 1.5/75 - - 300 -
SOT89
2DD2098R NPN 20 5 10 1 180 0.5 - - 1000 4/100 - - 220 -
SOT89
2DD2652 NPN 12 1.5 3 0.5 270 0.2 - - 200 0.5/25 - - 260 -
SOT323
2DD2661 NPN 12 2 4 2 270 0.2 - - 180 1/50 - - 170 -
SOT89
2DD2678 NPN 12 3 6 2 270 0.5 - - 250 1.5/30 - - 170 -
SOT89
BCX6825 NPN 20 1 2 1 160 0.5 - - 500 1/100 - - 100 -
SOT89
BCX6925 PNP 20 1 2 1 160 0.5 - - 500 1/100 - - 100 -
SOT89
DCP68 NPN 20 1 - 1 85 0.5 - - 500 1/100 - - 330 -
SOT223
DCP68-25 NPN 20 1 - 1 160 0.5 - - 500 1/100 - - 330 -
SOT223
DCP69 PNP 20 1 2 1 50 0.005 60 1 500 1/100 - - 100 -
SOT223
DCP69-16 PNP 20 1 2 1 50 0.005 100 0.5 500 1/100 - - 200 -
SOT223
DCP69-25 PNP 20 1 2 1 50 0.005 160 0.5 500 1/100 - - 200 -
SOT223
DCX68 NPN 20 1 2 1 85 0.5 - - 500 1/100 - - 330 -
SOT89
DCX68-25 NPN 20 1 2 1 160 0.5 - - 500 1/100 - - 330 -
SOT89
DCX69 PNP 20 1 2 1 50 0.005 85 0.5 500 1/100 - - 200 -
SOT89
DCX69-16 PNP 20 1 2 1 50 0.005 100 0.5 500 1/100 - - 250 -
SOT89
DCX69-25 PNP 20 1 2 1 50 0.005 160 0.5 500 1/100 - - 200 -
SOT89
DNLS320A NPN 20 2 5 0.6 220 0.1 200 2 70 0.5/50 210 2/200 220 85
SOT23
DNLS320E NPN 20 3 8 1 500 0.1 400 2 450100 0.1/500 450 3/20 150 80
SOT223
DNLS412E NPN 12 4 10 1 500 0.1 400 3 400 0.1/1 350 3/20 150 -
SOT223
DPLS315E PNP 15 3 8 1 500 1500 - - 500 - - - 100 70
SOT223
DPLS320A PNP 20 2 5 0.6 200 0.1 150 2 80 - - - 215 -
SOT23
DSL12AW PNP 12 2 3 0.65 100 0.5 100 1 160 1/20 290 0.5/10 180 290
SOT363
DSS20200L PNP 20 2 4 1.2 250 0.5 150 2 120 1/10 180 2/200 100 -
SOT23
DSS20201L NPN 20 2 4 1.2 200 0.01 200 2 10 0.1/10 90 1/10 150 50
SOT23
DSS2515M NPN 15 0.5 1 0.25 200 0.01 90 0.5 25 0.01/0.5 250 0.5/50 250 500
X1-DFN1006-3
DSS3515M PNP 15 0.5 1 0.25 200 0.01 90 0.5 25 0.01/0.5 250 0.5/50 100 500
X1-DFN1006-3
DSS4220V NPN 20 2 4 0.6 220 0.1 200 1 55 0.1/1 175 1/100 260 175
SOT563
DSS4320T NPN 20 2 5 0.6 220 0.1 200 2 120 1/50 230 2/40 100 35
SOT23
DSS5220V PNP 20 2 4 0.6 220 0.1 155 1 8-0 0.1/1 220 1/50 150 -
SOT563
DSS5320T PNP 20 2 5 0.6 220 0.1 150 2 70 0.5/50 210 2/200 180 105
SOT23
DXT3150 NPN 25 5 - 1 250 0.5 150 2 350 3/150 500 4/200 220 -
SOT89
Total Found 170 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary