HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Transistors 55V to 100V

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Product Type VCEO
V
IC
A
ICM
A
PD
W
hFE VCE (SAT) fT
MHz
RCE(SAT)
Package Outlines
Min. @ IC
A
Min.2 @IC2
A
Max.
mV
@ IC/IB
A/mA
Max.2
mV
@ IC/IB2
A/mA
Change Layout
BC846A
NPN SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT23
NPN 65 0.1 0.2 0.3 110 0.002 - - 250 0.01/0.5 600 0.1/5 300 -
SOT23
BC846AS
DUAL NPN SURFACE MOUNT SMALL SIGNAL TRANSISTOR
NPN+NPN 65 0.1 0.2 0.2 110 0.002 - - 250 0.01/0.5 600 0.1/5 100 -
SOT363
BC846AW
NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN 65 0.1 0.2 0.2 110 0.002 - - 250 0.01/0.5 600 0.1/5 300 -
SOT323
BC846B
NPN SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT23
NPN 65 0.1 0.2 0.3 200 0.002 - - 250 0.01/0.5 600 0.1/5 300 -
SOT23
BC846BLP4
65V NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN 65 0.1 0.2 1.05 200 0.002 - - 250 0.01/0.5 600 0.1/5 300 -
X2-DFN1006-3
BC846BW
NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN 65 0.1 0.2 0.2 200 0.002 - - 250 0.01/0.5 600 0.1/5 300 -
SOT323
BC856A
PNP SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT23
PNP 65 0.1 0.2 0.3 125 0.002 - - 300 0.01/0.5 650 0.1/5 200 -
SOT23
BC856AS
DUAL PNP SURFACE MOUNT SMALL SIGNAL TRANSISTOR
PNP+PNP 65 0.1 0.2 0.2 125 0.002 - - 300 0.01/0.5 650 0.1/5 100 -
SOT363
BC856AW
PNP SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT323
PNP 65 0.1 0.2 0.2 125 0.002 - - 300 0.01/0.5 650 0.1/5 200 -
SOT323
BC856B
PNP SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT23
PNP 65 0.1 0.2 0.2 220 0.002 - - 300 0.01/0.5 650 0.1/5 200 -
SOT23
BC856BW
PNP SURFACE MOUNT SMALL SIGNAL TRANSISTOR IN SOT323
PNP 65 0.1 0.2 0.2 220 0.002 - - 300 0.01/0.85 650 0.1/5 200 -
SOT323
BCP52
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 60 1 2 2 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5210
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 60 1 2 2 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5216
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 60 1 2 2 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP53
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 80 1 2 2 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5310
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 80 1 2 2 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5316
PNP MEDIUM POWER TRANSISTORS IN SOT223
PNP 80 1 2 2 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP55
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 60 1 2 2 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5510
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 60 1 2 2 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5516
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 60 1 2 2 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP56
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 80 1 2 2 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5610
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 80 1 2 2 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCP5616
NPN MEDIUM POWER TRANSISTORS IN SOT223
NPN 80 1 2 2 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT223
BCX52
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 60 1 1.5 1 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5210
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 60 1 1.5 1 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5216
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 60 1 1.5 1 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX53
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 80 1 1.5 1 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5310
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 80 1 1.5 1 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5316
PNP SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
PNP 80 1 1.5 1 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX55
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 60 1 1.5 1 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5510
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 60 1 1.5 1 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5516
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 60 1 1.5 1 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX56
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 80 1 1.5 1 40 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5610
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 80 1 1.5 1 63 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BCX5616
NPN SILICON PLANAR MEDIUM POWER TRANSISTORS IN SOT89
NPN 80 1 1.5 1 100 0.15 25 0.5 500 0.5/50 - - 150 -
SOT89
BSR33
SOT89 PNP SILICON PLANAR MEDIUM POWER TRANSISTOR
PNP 80 1 2 1 100 0.1 50 0.5 250 0.15/15 500 0.5/50 100 -
SOT89
BSR43
SOT89 NPN SILICON PLANAR MEDIUM POWER TRANSISTOR
NPN 80 1 2 1 100 0.1 50 0.5 250 0.15/15 500 0.5/50 100 -
SOT89
DMB2227A
COMPLEMENTARY NPN / PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN+PNP 40 0.6 - 0.3 75 0.01 100 0.15 300
400
0.15/15
0.15/15
1000
1600
0.5/50
0.5/50
300 -
SOT26
DMMT2907A
60V DUAL PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
PNP+PNP 60 0.6 1 1.28 100 0.001 100 0.15 400 0.15/15 1600 0.5/50 307 -
SOT26
DNBT8105
1A NPN SURFACE MOUNT TRANSISTOR
NPN 60 1 2 0.6 100 0.001 80 1 250 0.5/50 500 1/100 150 -
SOT23
Total Found 192 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary