HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic Voltage Translators

Diodestar products

DIODESTAR™ is a proprietary process platform for the manufacture of high voltage rectifiers. The DIODESTAR process gives high efficiency rectifiers that are characterised by >400V voltage handling, soft recovery and ultra fast switching. The process will support the production of a range of high voltage rectifiers for a variety of end applications including:

Diodestar

The DIODESTAR rectifiers are well suited for Power Factor Correction (PFC) circuits. With the correct PFC design these rectifiers are appropriate for Boundary (BCM) and Continuous (CCM) Conduction Mode operation.

These high efficiency DIODESTAR rectifiers enable designers to comply with the stringent demands of the 80PLUS Energy Star requirements and other electrical standards.

For more information, select the DIODESTAR Introduction ».


tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Configuration Total Capacitance CT
pF
Max Av Rectified Current IO
A
Peak Repetitive Reverse Voltage VRRM
V
Reverse Recovery Time Trr
ns
Max Peak Forward Surge Current IFSM
A
Forward Voltage Drop VF
V
Max. Reverse Current IR
μA
Package Outlines
Change Layout
 
DSR15U600
15A DIODESTAR RECTIFIER
Single 80 15 600 35 150 2.2 50
TO220AC
DSR15V600
15A DIODESTAR RECTIFIER
Single 80 15 600 30 140 3.2 50
TO220AC
DSR6U600D1
6A DIODESTAR RECTIFIER
Single 30 6 600 25 60 2.6 50
TO252 (DPAK)
DSR6U600P5
6A DIODESTAR RECTIFIER POWERDI5
Single 30 6 600 30 55 2.6 50
POWERDI5
DSR6V600D1
6A DIODESTAR RECTIFIER
Single 30 6 600 23 60 3 50
TO252 (DPAK)
DSR6V600P5
6A DIODESTAR RECTIFIER POWERDI5
Single 30 6 600 23 55 2.8 10
POWERDI5
DSR8U600
8A DIODESTAR RECTIFIER
Single 55 8 600 28 85 2.5 20
TO220AC
DSR8V600
8A DIODESTAR RECTIFIER
Single 55 8 600 23 65 3.2 20
TO220AC
DSRHD02
1.0A DSR BRIDGE DIODESTAR RECTIFIER
Bridge - 1 200 - 30 1.1 10
T-MiniDIP
DSRHD04
1.0A DSR BRIDGE DIODESTAR RECTIFIER
Bridge - 1 400 - 30 1.1 10
T-MiniDIP
DSRHD06
1.0A DSR BRIDGE DIODESTAR RECTIFIER
Bridge - 1 600 - 30 1.1 10
T-MiniDIP
DSRHD08
1.0A DSR BRIDGE DIODESTAR RECTIFIER
Bridge - 1 800 - 30 1.1 10
T-MiniDIP
DSRHD10
1.0A DSR BRIDGE DIODESTAR RECTIFIER
Single - 1 1000 - 30 1.15 10
T-MiniDIP
Total Found 13 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary