HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Matched Pairs

Built with adjacent die from a single wafer: DC Current Gain, hFE, VCE(sat), VBE(sat) are matched to a 2% maximum tolerance.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Product Type V CEO
V
@ IC
A
PD
W
hFE Min hFE Max VCE (SAT)
mV
@ IB
mA
fT
MHz
Package Outlines
Change Layout
 
DMMT3904W
MATCHED NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN + NPN 40 0.2 0.2 100 300 200 1 300
SOT363
DMMT3906
MATCHED PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
PNP + PNP 40 0.2 0.3 100 300 250 1 250
SOT26
DMMT3906W
MATCHED PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
PNP + PNP 40 0.2 0.2 100 300 250 1 250
SOT363
DMMT5401
MATCHED PNP SMALL SIGNAL SURFACE MOUNT TRANSISTOR
PNP + PNP 150 0.2 0.3 60 240 200 1 300
SOT26
DMMT5551
MATCHED NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN + NPN 160 0.2 0.3 80 250 150 1 300
SOT26
DMMT5551S
MATCHED NPN SMALL SIGNAL SURFACE MOUNT TRANSISTOR
NPN + NPN 160 0.2 0.3 80 250 150 1 300
SOT26
Total Found 6 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary