| Data Sheet |
Part Number |
Configuration |
Power Rating mW |
Total Capacitance CT pF |
Peak Repetitive Reverse Voltage VRRM V |
Reverse Recovery Time trr ns |
Max Average Rectifier Current IO mA |
Max Peak Forward Surge Current IFSM A |
Forward Voltage Drop VF @ IF |
Max Reverse Current IR @ VR |
Package Outlines |
V |
mA |
µA |
V |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Change Layoutmove to the left with dropdowns move to the left and expand move to the top right
|
|
|
|
|
|
|
|
|
|
|
|
|
|
 |
1N4148W |
Single |
400 |
2 |
100 |
4 |
150 |
2 |
- |
1 |
- |
1 |
- |
SOD123
|
 |
1N4148WS |
Single |
200 |
2 |
75 |
4 |
150 |
2 |
- |
1 |
- |
1 |
- |
SOD323
|
 |
1N4148WT |
Single |
150 |
2 |
100 |
4 |
125 |
2 |
- |
1 |
- |
1 |
- |
SOD523
|
 |
1N4448HLP |
Single |
250 |
3 |
80 |
4 |
125 |
2 |
- |
1 |
- |
0.1 |
- |
X1-DFN1006-2
|
 |
1N4448HWS |
Single |
200 |
3.5 |
80 |
4 |
250 |
4 |
- |
1 |
- |
0.1 |
- |
SOD323
|
 |
1N4448HWT |
Single |
150 |
3 |
80 |
4 |
125 |
2 |
- |
1 |
- |
0.1 |
- |
SOD523
|
 |
1N4448W |
Single |
400 |
4 |
75 |
4 |
250 |
4 |
- |
1 |
- |
2.5 |
- |
SOD123
|
 |
1N4448WS |
Single |
200 |
4 |
75 |
4 |
250 |
4 |
- |
1 |
- |
2.5 |
- |
SOD323
|
 |
1N4448WSF |
Single |
400 |
4 |
75 |
4 |
250 |
4 |
- |
1 |
100 |
2.5 |
75 |
SOD323F
|
 |
1SS361LP3 |
Single |
250 |
3 |
85 |
4 |
100 |
2 |
- |
1.23 |
100 |
1 |
80 |
X3-DFN0603-2
|
 |
1SS361LPH4 |
Single |
350 |
3 |
80 |
4 |
100 |
2 |
@ t=1ms |
1.2 |
100 |
0.5 |
80 |
X2-DFN1006-2
|
 |
1SS361UDJ |
Dual, Isolated |
250 |
3 |
85 |
4 |
250 |
2 |
- |
1.23 |
100 |
1 |
80 |
SOT963
|
 |
BAL99 |
Single (Alt.) |
350 |
2 |
75 |
4 |
300 |
2 |
- |
1 |
- |
2.5 |
- |
SOT23
|
 |
BAS116 |
Single |
250 |
2 |
85 |
3000 |
215 |
4 |
- |
1.1 |
- |
0.005 |
- |
SOT23
|
 |
BAS116LP3 |
Single |
250 |
3 |
85 |
3000 |
- |
4 |
- |
1.35 |
150 |
0.01 |
75 |
X3-DFN0603-2
|
 |
BAS116LPH4 |
Single |
200 |
4 |
85 |
3000 |
215 |
4 |
- |
1.15 |
50 |
0.005 |
75 |
X2-DFN1006-2
|
 |
BAS116T |
Single |
150 |
2 |
85 |
3000 |
215 |
4 |
- |
1.1 |
- |
0.005 |
- |
SOT523
|
 |
BAS116UDJ |
Dual, Isolated |
250 |
- |
85 |
3000 |
215 |
4 |
- |
1.35 |
150 |
0.01 |
75 |
SOT963
|
 |
BAS116V |
Dual, Isolated |
150 |
2 |
85 |
3000 |
215 |
4 |
- |
1.1 |
- |
0.005 |
- |
SOT563
|
 |
BAS16 |
Single |
350 |
2 |
75 |
4 |
200 |
2 |
- |
1 |
- |
1 |
- |
SOT23
|
 |
BAS16HLP |
Single |
250 |
1.5 |
100 |
4 |
125 |
2 |
- |
0.89 |
- |
0.5 |
- |
X1-DFN1006-2
|
 |
BAS16LP |
Single |
250 |
2 |
75 |
4 |
200 |
2 |
- |
1 |
- |
1 |
- |
X1-DFN1006-2
|
 |
BAS16T |
Single |
150 |
1.5 |
85 |
4 |
155 |
4 |
- |
1 |
- |
2 |
- |
SOT523
|
 |
BAS16TW |
Triple, Isolated |
200 |
2 |
75 |
4 |
150 |
2 |
- |
1 |
- |
1 |
- |
SOT363
|
 |
BAS16V |
Dual, Isolated |
150 |
2 |
75 |
4 |
200 |
2 |
- |
1 |
- |
1 |
- |
SOT563
|
 |
BAS16VV |
Triple, Isolated |
350 |
1.5 |
100 |
4 |
- |
4 |
- |
1.25 |
150 |
0.5 |
80 |
SOT563
|
 |
BAS16W |
Single |
200 |
2 |
75 |
4 |
150 |
2 |
- |
1 |
- |
1 |
- |
SOT323
|
 |
BAS19 |
Single |
350 |
5 |
120 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT23
|
 |
BAS19W |
Single |
200 |
5 |
120 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT323
|
 |
BAS20 |
Single |
350 |
5 |
200 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT23
|
 |
BAS20DW |
Dual, Isolated |
200 |
5 |
200 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT363
|
 |
BAS20W |
Single |
200 |
5 |
200 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT323
|
 |
BAS21 |
Single |
350 |
5 |
250 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT23
|
 |
BAS21DW |
Dual, Isolated |
200 |
5 |
250 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT363
|
 |
BAS21T |
Single |
150 |
5 |
250 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT523
|
 |
BAS21TM |
Triple, Isolated (Alt.) |
300 |
5 |
250 |
50 |
200 |
10 |
- |
1 |
100 |
0.1 |
200 |
SOT26
|
 |
BAS21TW |
Triple, Isolated (Alt.) |
300 |
5 |
250 |
50 |
200 |
10 |
- |
1.05 |
100 |
0.1 |
200 |
SOT363
|
 |
BAS21W |
Single |
200 |
5 |
250 |
50 |
200 |
2.5 |
- |
1 |
- |
0.1 |
- |
SOT323
|
 |
BAS521 |
Single |
325 |
5 |
300 |
50 |
250 |
4.5 |
- |
1.1 |
- |
0.15 |
- |
SOD523
|
 |
BAS521LP |
Single |
400 |
5 |
325 |
50 |
400 |
8 |
- |
1.1 |
- |
0.15 |
- |
X1-DFN1006-2
|