HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Standard Linear Regulators

Diodes standard linear regulator range includes the popular industry standard 78L types as well as the ZMR and ZSR series linear regulators. ZMR and ZSR devices provide local voltage regulation with low quiescent current making them ideal for low power applications.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Dropout
Voltage Max.
V
Operating Input
Voltage
V
Output Current
A
Output Voltage
V
PSRR typ.
db
Quiescent
Current typ.
mA
Operating Ambient
Temperature Range
°C
Package Outlines
Change Layout
 
AP78L05
5V Fixed Output Three-Terminal Positive Regulator
1.9 30 0.1 5 62 at 120Hz 3 0 to +85
SO-8
SOT89
TO92
AP78L08
8V Fixed Output Three-Terminal Positive Regulator
1.9 30 0.1 8 46 at 120Hz 3 0 to +85
SO-8
SOT89
TO92
AP78L12
12V Fixed Output Three-Terminal Positive Regulator
1.9 30 0.1 12 54 at 120Hz 3 0 to +85
SO-8
SOT89
TO92
ZMR250
2.5V Fixed Miniature Voltage Regulator
1.7 22.5 0.05 2.5 75 at 120Hz 0.04 -55 to +125
SOT23
ZMR330
3.3V Fixed Miniature Voltage Regulator
1.7 24 0.05 3.3 72 at 120Hz 0.17 -55 to +125
SOT23
ZMR500
5V Fixed Miniature Voltage Regulator
1.7 25 0.05 5 72 at 120Hz 0.07 -55 to +125
SOT23
ZSR1000
10V Fixed Positive High Side Voltage Regulator
1.7 20 0.2 10 62 at 120Hz 0.35 -55 to +125
SOT223
ZSR300
3V Fixed Positive High Side Voltage Regulator
1.7 20 0.2 3 62 at 120Hz 0.35 -55 to +125
SOT223
ZSR330
3.3V Fixed Positive High Side Voltage Regulator
1.7 20 0.2 3.3 62 at 120Hz 0.35 -55 to +125
SOT223
ZSR500
5V Fixed Positive High Side Voltage Regulator
1.7 20 0.2 5 62 at 120Hz 0.35 -55 to +125
SOT223
ZSR800
8V Fixed Positive High Side Voltage Regulator
1.7 20 0.2 8 62 at 120Hz 0.35 -55 to +125
SOT223
Total Found 11 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary