HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic Voltage Translators

Dual LDOs

tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Output Current
mA
Channel Dropout Voltage (Max)
V
PSRR typ.
dB
Operating Input
Voltage
V
Output Voltage
V
Operating Junction
Temperature Range
°C
Package Outlines
Change Layout
 
AP1120S
Dual 1A Low Dropout Positive Regulator
1000 2 1.4 60 @ 120Hz 4 to 18 ch1:3.3 - ch2: 2.5 0 to +150
SO-8
AP1120SB
Dual 1A Low Dropout Positive Regulator
1000 2 1.4 60 @ 120Hz 4 to 18 ch1:3.3 - ch2: 1.8 0 to +150
SO-8
AP1121AS
Dual 1A Low Dropout Positive Regulator
1000 2 1.4 60 @ 120Hz 4 to 18 ch1:3.3 - ch2: 2.5 0 to +150
SO-8
AP1121BS
Dual 1A Low Dropout Positive Regulator
1000 2 1.4 60 @ 120Hz 4 to 18 ch1:3.3 - ch2: 1.8 0 to +150
SO-8
AP7312
Dual 150mA Low Quiescent Current Fast Transient Low Dropout Linear Regulator
150 2 0.150 65 @ 1kHz 2.2 to 6 1.2V/1.8V / 1.2V/3.3V / 1.5V/2.5V / 1.5V/3.3V
1.8V/2.8V / 1.8V/3.0V / 1.8V/3.3V / 3.3V/3.3V
-40 to +125
SOT26
U-DFN2018-6
AP7332
Dual 300mA Low Quiescent Current Fast Transient Low Dropout Linear Regulator
300 2 0.300 65 @ 1kHz 2.2 to 6 1.0V/1.0V / 1.0V/3.3V / 1.2V/1.8V / 1.2V/3.3V
1.5V/2.8V / 1.5V/3.0V / 1.5V/3.3V / 1.8V/2.8V
1.8V/3.0V / 1.8V/3.3V / 2.5V/3.0V / 2.8V/3.3V / 3.3V/3.3V
-40 to +125
SOT26
U-DFN2018-6
PAM3102
DUAL 150mA HIGH PSRR LOW-DROPOUT CMOS REGULATOR
2 x 150mA 2 180mV@150mA 70 2.7 to 5.5 1.8 to 2.8 -40 to +125
SOT26
Total Found 7 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary