HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Advanced Analog Technology PAM Innovative Power Management Solutions BCD
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic Voltage Translators

Comparators

Diodes comparator range provides Industry standard parts for general purpose consumer and industrial applications. Many devices are specification matched and pin for pin compatible with industry standard parts.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Supply Voltage
Range
V
Supply Current
@5V (per Op Amp)
mA
Input Offset
Voltage typ.
mV
Input Bias
Current typ.
nA
Input Common
Mode Voltage
V
Output
Current Sink
mA
Number of Channels Operating Ambient
Temperature Range
°C
Package Outlines
Change Layout
 
AP331A
Single Differential Comparator
2 - 36 0.4 4 150 0 to V+ -1.5 16 1 0 to +70
SOT25
SOT25R
APX339
Low Voltage Rail-to-Rail Input Dual/Quad Comparators
2.5 - 5.5 0.24 1.7 25 V- +0.2 to V+ -0.2 60 4 -40 to +85
TSSOP-14
APX393
Low Voltage Rail-to-Rail Input Dual/Quad Comparators
2.5 - 5.5 0.15 1.7 25 V- +0.2 to V+ -0.2 60 2 -40 to +85
MSOP-8
SO-8
Total Found 3 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary