HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Current Output

These devices convert a measured current to a ground referenced output greatly simplifying high-sided current measurement. Gain is set by external resistors ensuring versatility whilst minimizing component count. These high performance parts meets the accuracy requirements of many demanding applications.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Type Description Accuracy
@Vsense =100mV
%
Bandwidth typ.
MHz
Gain Output/VSENSE IS- S- Input
Current
nA
Operating Ambient
Temperature Range
°C
Quiescent Current
μA
S+ Common-Mode
Sense Voltage Range
V
Sense
Voltage
VMAX
Special
Features
VCC/VB Supply
Voltage Range
V
Package Outlines
Change Layout
 
ZXCT1008
Automotive High-Side Current Monitor
Current Output Automotive High-Side Current Monitors 2.5 2 10mA/V 100 -40 to +125 4 2.5 ~ 20 500mV Simple Current Output Current Monitor - Extended Temp Range -
SOT23
ZXCT1009
High-Side Current Monitor
Current Output Micro-Power High-Side Current Monitor Portable Equip 2.5 2 10mA/V 100 -40 to +85 4 2.5 ~ 20 2500mV Simple Current Output Current Monitor -
SM-8
ZXCT1010
Enhanced High-Side Current Monitor
Current Output Micro-Power High-Side Current Monitor w/ Improved Offset 2.5 2 10mA/V - -40 to +85 3.5 2.5 ~ 20 2500mV Ground Pin - (Eliminates Quiescent Current Error) -
SOT25
ZXCT1011
High-Side Low Drift Current Monitor
Current Output Micro-Power High-Side Current Monitor w/ Improved Temperature Drift 3 1.5 10mA/V - -40 to +125 4 2.5 ~ 20 500mV Ground Pin + External Transconductance Resistor + Extended Temp Range -
SOT25
ZXCT1012
Reduced Height Micro-Power Current Monitor
Current Output ZXCT1010 with Low Profile Package 2.5 2 10mA/V - -40 to +85 3.5 2.5 ~ 20 - Ground Pin - (Eliminates Quiescent Current Error) -
TSOT25
ZXCT1020
Low Offset Current Output Current Monitor
Current Output Low Offset Current Monitor 0.02 3 Programmable - -40 to +125 25 VB - Ground Pin + External Trans Conductance Resistor + Extended Temp Range 2.7 - 20
SOT25
ZXCT1050
Precision Wide Input Range Current Monitor
Current Output Wide Common Mode Current Monitor 0.03 0.8 Programmable 150 -40 to +125 50 0 ~ VCC-2 500mV Separate VCC Pin + Current Gain (x20) + Short Circuit Protection 2.7 - 20
SOT25
ZXCT1082
2.7V to 60V Variable-Gain Precision High-Side Current Monitor
Current Output 60V Current Output Current Monitor 2 0.5 ext - -40 to +125 2 2.7 ~ 60 0.5 - 2.7 - 60
SOT25
ZXCT1083
2.7V to 40V Variable-Gain Precision High-Side Current Monitor
Current Output 40V Current Output Current Monitor 2 0.5 ext - -40 to +125 2 2.7 ~ 40 0.5 - 2.7 - 40
SOT25
ZXCT1107
Three-Terminal Low Power High-Side Current Monitor
Current Output Low Power High Side Current Monitor 3.4 0.3 4mA/V 100 -40 to +125 3 2.5 ~ 36 800mV Simple Current Output Current Monitor -
SOT23
ZXCT1109
Three-Terminal (Alternate Pin-Out) Low Power High-Side Current Monitor
Current Output Low Pwer High Side Current Monitor 3.4 0.3 4mA/V 100 -40 to +125 3 2.5 ~ 36 800mV Simple Current Output Current Monitor -
SOT23
ZXCT1110
Five-Terminal Low Power High-Side Current Monitor
Current Output Low Power High Side Current Monitor 1.8 0.3 4mA/V 100 -40 to +125 3 2.5 ~ 36 800mV Ground Pin - (Eliminates Quiescent Current Error) -
SOT23-5
Total Found 12 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary