HomeHomeStock QuoteStock QuoteSite IndexSite IndexE-mailE-mailMobile VersionMobile Version
Bringing More<br />PowerDiodes
 
PrintPrint SaveSave
Change Layout
Diodes Super Barrier Rectifiers Bipolar Transistors MOSFETs Protection Devices Functional Arrays
Power Management ICs Linear and Amplifiers: Industry Standard Product Range Lighting ICs Audio DBS Sensors and Motor Control
Single Gate Dual Gate Standard Logic

Reset Generators

Diodes reset generators offer a wide range of threshold voltages compatible with today’s power supply demands. These space saving parts offer a reliable alternative to integrated reset functionality and are matched to industry standard specifications and pinout.
tools:x-ref advanced searchdownloads:product catalog advanced download:catalog/printing feature
Data Sheet Part Number Detect Voltages
V
Minimum Input Voltage
V
Maximum Input Voltage
V
Quiescent Current
uA
Typical Time Delay
ms
RESET Output
MR Watchdog Reset Output Topology Operating Ambient Temp Range
°C
Package Outlines
Active High Active Low
Change Layout
 
APX803
3-Pin Microprocessor Reset Circuit
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 20 200 N Y N N Open-Drain -40 - +85
SOT23R
APX803D
3-Pin Microprocessor Reset Circuit
2.93 1 5.5 20 2 N Y N N Open-Drain -40 - +85
SOT23R
APX809
3-Pin Microprocessor Reset Circuit
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 20 200 N Y N N Push - Pull -40 - +85
SOT23R
APX810
3-Pin Microprocessor Reset Circuit
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 20 200 Y N N N Push - Pull -40 - +85
SOT23R
APX811
4-Pin Microprocessor Supervisor With Manual Reset
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 20 200 N Y Y N Push - Pull -40 - +85
SOT143
APX812
4-Pin Microprocessor Supervisor With Manual Reset
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 20 200 Y N Y N Push - Pull -40 - +85
SOT143
APX823
Manual Reset Input, Active Low Output Reset Generator with Watchdog Timer
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 25 200 N Y Y Y Push - Pull -40 - +85
SOT25
APX824
Active High or Low Output Reset Generator with Watchdog Timer
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 25 200 Y Y N Y Push - Pull -40 - +85
SOT25
APX825A
Manual Reset Input, Active High or Low Output Reset Generator with Watchdog Timer
2.25/ 2.63/ 2.93/ 3.08/ 4.00/ 4.38/ 4.63 1 5.5 25 200 Y Y Y Y Push - Pull -40 - +85
SOT26
ZM33164-3
Supply Voltage Monitor
2.68 1 10 190 - N Y N N Open collector -40 - +85
SOT223
ZSM560
Supply Voltage Monitor
4.6 1 6.5 200 - N Y N N Open collector -40 - +85
SOT223
Total Found 11 items.
©Copyright Diodes Incorporated. All rights reserved   Trademarks|Privacy Policy|Terms of Use|Content Glossary