|
AL3157 Four-Channel High Efficiency Charge Pump
|
- |
- |
- |
2.7 |
5.5 |
5.5 |
- |
1.2 |
93 |
-40 to +85 |
2 |
U-DFN3030-12
|
 |
AL3158 Nine-Channel High Efficiency Charge Pump
|
- |
- |
- |
2.7 |
5.5 |
5.5 |
- |
1.2 |
93 |
-40 to +85 |
2 |
QFN3030-20
|
 |
AL3159 Nine-Channel High Efficiency Charge Pump
|
- |
- |
- |
2.7 |
5.5 |
5.5 |
- |
1.2 |
93 |
-40 to +85 |
2 |
QFN3030-20
|
 |
AP3154A Four-Channel 120mA High Efficiency Charge Pump
|
- |
- |
- |
2.7 |
5.5 |
5.5 |
- |
0.6/ 1.2/ 1.8 |
88 |
-40 to +85 |
1.2 |
U-DFN3030-12
|
 |
AP3156 Six-Channel High Efficiency Charge Pump
|
- |
- |
- |
2.7 |
5.5 |
5.5 |
- |
0.5/ 1.0/ 2.0 |
88 |
-40 to +85 |
1.5 |
QFN4040-16
|
 |
AP5724 Step-Up Converter with 0.1V VFB
|
- |
- |
Y |
2.7 |
5.5 |
26 |
- |
1.4 |
84 |
-40 to +85 |
0.5 |
SOT26
TSOT26
U-DFN2020-6 Type C
|
 |
AP5725 Step-Up Converter with 0.25V VFB
|
- |
- |
Y |
2.7 |
5.5 |
26 |
- |
1.4 |
84 |
-40 to +85 |
2 |
SOT26
TSOT26
U-DFN2020-6 Type C
|
 |
AP5726 Step-Up Converter with 0.31V VFB
|
- |
- |
Y |
2.7 |
5.5 |
26 |
- |
1.4 |
84 |
-40 to +85 |
0.5 |
SOT26
TSOT26
U-DFN2020-6 Type C
|
 |
AP5727 Bias Power Supply for OLED Sub Display and TFT-LED
|
- |
- |
Y |
2.7 |
5.5 |
30 |
- |
1.2 |
84 |
-40 to +85 |
0.5 |
SOT25
|
 |
PAM2803 3W, 1A Step-Up Converter
|
- |
- |
Y |
0.9 |
5.5 |
6 |
- |
1.0 |
90 |
-40 to +85 |
1 |
SOT26
|
 |
PAM2804 1A STEP-DOWN CONSTANT CURRENT, HIGH EFFICIENCY LED DRIVER
|
Y |
- |
- |
2.5 |
6 |
- |
- |
1.5 |
- |
-40 to +85 |
- |
SOT25
|
 |
PAM2805 3-Modes/ 3W WLED Driver with 1 or 2 Cell Battery
|
- |
- |
Y |
0.9 |
5.5 |
6 |
- |
1 |
90 |
-40 to +85 |
1 |
SOT26
|
 |
PAM2841 40V, 1.5A Precision Step-Up Converter
|
- |
- |
Y |
2.7 |
5.5 |
40 |
- |
1 |
90 |
-40 to +85 |
- |
MSOP-8
|
 |
ZXLD1320 Buck Mode DC-DC Converter for LED Driving with 1.5A Output and Current Control
|
Y |
- |
- |
5 |
18 |
18 |
1.5 |
600 |
85 |
-40 to +85 |
1.5 |
DFN4030-14
|
 |
ZXLD1321 BOOST MODE DC-DC CONVERTER FOR LED DRIVING WITH 1A OUTPUT AND CURRENT CONTROL
|
- |
- |
Y |
1.2 |
12 |
18 |
1 |
600 |
85 |
-40 to +85 |
1.5 |
DFN4030-14
|
 |
ZXLD1322 Buck/Boost Mode DC-DC Converter for LED Driving with 700mA Output and Current Control
|
- |
Y |
- |
2.5 |
15 |
18 |
0.7 |
600 |
85 |
-40 to +85 |
1.5 |
DFN4030-14
|
 |
ZXLD1615 Adjustable DC-DC Boost Converter with Internal Switch
|
- |
- |
Y |
2.7 |
5.5 |
28 |
- |
0.35 |
85 |
-40 to +85 |
0.06 |
TSOT25
|
 |
ZXLD381 Single or Multi Cell LED Driver Solution
|
- |
- |
Y |
0.9 |
2.2 |
18 |
0.320 |
350 |
85 |
-40 to +85 |
- |
SOT23
|
 |
ZXLD383 Single or Multi Cell LED Driver Solution
|
- |
- |
Y |
0.9 |
3.3 |
18 |
0.050 |
330 |
85 |
-40 to +85 |
- |
TSOT25
|
 |
ZXSC100N8 Single Cell DC-DC Converter Solution
|
- |
- |
Y |
0.93 |
3.5 |
VIN to VM |
- |
200K Fixed |
82 |
0 to 70 |
0.2 |
SO-8
|
 |
ZXSC300 Single or Multi Cell LED Driver Solution
|
- |
- |
Y |
0.8 |
8 |
Ext BJT |
Ext BJT |
- |
94 |
-40 to +85 |
0.2 |
SOT25
|
 |
ZXSC310 LED Driver Solution for LCD Backlighting
|
- |
- |
Y |
0.8 |
8 |
Ext BJT |
Ext BJT |
0.0035 |
94 |
-40 to +85 |
0.2 |
SOT25
|
 |
ZXSC380 Single or Multi Cell LED Driver Solution
|
- |
- |
Y |
0.8 |
6 |
18 |
0.080 |
160 |
80 |
-40 to +85 |
- |
SOT23
|
 |
ZXSC400 LED Driver Boost Converter
|
- |
- |
Y |
1.8 |
8 |
Ext BJT |
Ext BJT |
- |
94 |
-40 to +85 |
0.22 |
SOT26
|
 |
ZXSC410 DC-DC Boost Switching Controllers
|
- |
- |
Y |
1.8 |
8 |
VIN to VM |
- |
200K Fixed |
85 |
-40 to +85 |
0.22 |
SOT26
|
 |
ZXSC420 DC-DC Boost Switching Controllers
|
- |
- |
Y |
1.8 |
8 |
VIN to VM |
- |
200K Fixed |
85 |
-40 to +85 |
0.22 |
SOT26
|
 |
ZXSC440 DC-DC Boost Switching Controllers
|
- |
- |
Y |
1.8 |
8 |
VIN to VM |
- |
200K Fixed |
85 |
-40 to +85 |
0.22 |
MSOP-8
|