700 series - semicustom device technology
Diodes offers the 700 series as a route to semicustom analog solutions. This component level array series has the advantages of ultimate flexibility, fast turn round and competitive manufacturing costs. In order to offer the best possible levels of service, Diodes has a number of partner companies who offer a full service from design through manufacturing. The 700 series manual and design files can be downloaded by clicking on this link CA700_manual.
Features
- 9 chips in the series, NPN or PNP
- Small chip size and enhanced complexity, due to advanced, small geometry process
- 6mV dropout at 10mA output
- Voltages up to 20V
- NPN offers current gain of typically 200 and an fT of 800MHz
- PNP has a gain between 40 and 90 and fT of 15MHz
Shortform Table
| Chip Series | 710 | 711 | 712 | 713 | 723 | 724 | 734 | 736 | 747 |
|---|---|---|---|---|---|---|---|---|---|
| Die Size mil | 33 x 33 | 44 x 40 | 47 x 53 | 53 x 66 | 70 x 66 | 74 x 79 | 98 x 79 | 98 x 106 | 118 x 119 |
| Die Square square mil | 1089 | 1760 | 2491 | 3498 | 4620 | 5846 | 7742 | 10388 | 14042 |
| Pads | 4 | 8 | 17 | 22 | 25 | 30 | 30 | 41 | 48 |
| NPN/PNP Transistors | 14 | 22 | 27 | 39 | 60 | 80 | 120 | 180 | 280 |
| Schottky NPN Transist. | 4 | 6 | 10 | 11 | 12 | 16 | 24 | 36 | 56 |
| Large NPN Transistors | 1 | 1 | 1 | 2 | 3 | 4 | 9 | 5 | 9 |
| Large PNP Transistors | 0 | 1 | 1 | 2 | 3 | 3 | 6 | 4 | 5 |
| Total Transistors | 33 | 52 | 66 | 93 | 143 | 183 | 279 | 405 | 630 |
| 750 Ohm Resistors | 122 | 190 | 210 | 411 | 623 | 895 | 1268 | 1798 | 2487 |
| Total Base Resistance | 91k | 142k | 160k | 310k | 467k | 675k | 950k | 1.35M | 1.86M |
| Base Pinch Resistors | 2 | 2 | 9 | 9 | 7 | 11 | 8 | 14 | 16 |
| Epi Pinch Resistors | 1 | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
| Junction Capacitors | 1 | 2 | 2 | 4 | 7 | 7 | 9 | 12 | 10 |
| Cross-Unders | 40 | 60 | 70 | 160 | 200 | 300 | 450 | 650 | 950 |
Partner Companies
- Altec - Switzerland
- Array Design - USA
- Device Engineering - USA
- On Chip - USA - (no web site) Phone number: +1 4089885400
- Silicon Microsystems - UK