New Product Guides
HomeStock QuoteSite IndexE-mailMobile Version
Bringing More
Power to Diodes
Bringing you next generation devices... Buy Now
Zetex
Applications
Home >> Applications
*
*

Applications

Click on the links to see how Zetex can help with your system and component selection.

application notes icon image Product information
application notes icon image Application notes
application notes icon image Design notes
application notes icon image Spice models
application notes icon image Articles
application notes icon image Latest products


Direct Broadcast by Satellite
Direct Broadcast by Satellite (DBS) equipment has to be cost-effective, high performance and power efficient. It also needs to remain adaptable in the face of rapidly changing technologies and system architectures. Zetex DBS products provide all the functionality required by the sector.

Motor control
Variable speed control of DC fans, blowers and pumps increases the effectiveness of cooling systems, conserves power and reduces noise. The ZXBM series of motor pre-driver ICs provide the ideal solution.

Lighting
Successful application of LED based lighting depends on the use of driver technology that delivers not only optimum lighting levels, but high efficiency and cost effectiveness too. Dedicated LED drivers from Zetex meet the requirement.

Audio
High efficiency Class D amplifiers offer excellent power density — but do they match linear amplifiers for sound quality? The answer is yes: Zetex high performance Class D amplifiers beat the best.

Power management
The best power management components provide circuit designers with just the right combination of efficiency, functionality and package size. Zetex meets the design challenge with discrete and integrated solutions with a market leading reputation.


PowerDI and SBR are registered trademarks of Diodes Incorporated.

Recommend use of latest browser versions, e.g. Safari 4.0.2, Chrome 0.4.154.25 &  later, IE6.0 & later, Mozilla FireFox 1.5 & later. Find free upgrades at www.apple.com/safari or www.google.com/chrome or www.microsoft.com or www.mozilla.com
For optimum viewing, recommend a resolution of 1280x768px.