Diodes Incorporated — Analog and discrete power solutions

E-Mirrors

Electronic mirrors, or E-mirrors, are a great example of new intelligent solutions that reduce cognitive load and enhance safety and comfort by improving visual awareness. E-mirrors replace the traditional exterior door mirrors with a camera designed to bring a better view of the surrounding environment into the cabin for the driver. 

Our large portfolio of automotive-compliant discrete and power management ICs enables us to provide high-power density and robust solutions.

DIO 9120 E-Mirror Block Diagram

CAN ESD Protection

DC-DC

DC-DC Buck Converters - Automotive

AP63357Q — AUTOMOTIVE-COMPLIANT, 3.8V-32V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK CONVERTER that operates in PFM

AP64350Q — AUTOMOTIVE-COMPLIANT, 3.8V TO 40V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK WITH PROGRAMMABLE FREQUENCY

LDO

TVS

Zener TVSs

SMCJ33CAQ — 1500W Surface Mount Transient Voltage Suppressor

Ideal Diodes Controller

Power Switches - Automotive

AP74700Q — Reverse Voltage Protected Ideal Diode Controller

MOSFETs - Automotive

DMT6007LFGQ — N-CHANNEL ENHANCEMENT MODE MOSFET

MIPI ReDriver

Signal Integrity - ReDrivers™/Repeaters/Signal Conditioners

PI2MEQX2505 — 2.5Gbps 1.8V, 4 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY

Voltage Reference

Timing

For specific frequencies and sizes of crystal products, please contact Diodes’ sales.

Xtals/Crystals - Automotive

FHQ — Automotive-compliant FHQ series crystals in 2.5x2.0mm ceramic package, AEC-Q200 qualified

FLQ — Automotive-compliant FLQ series crystals in 3.2x2.5mm ceramic package, AEC-Q200 qualified

FWQ — Automotive-compliant FWQ series crystals in 2.0x1.6mm ceramic package, AEC-Q200 qualified

XRQ — Automotive-compliant, high-reliability, XRQ series crystals in 3.2x2.5mm, 2.5x2.0mm, and 2.0x1.6mm ceramic package, AEC-Q200 qualified

Clock Buffer - Automotive

PI6C49CB04AQ — Automotive 1 to 4 LVCMOS/LVTTL Fanout Buffer, OE Pin without pull up/down resistor

DC-DC

DC-DC Buck Converters - Automotive

AP63200Q — Automotive Compliant, 32V, 2A Low IQ Synchronous Buck Converter.

AP64200Q — AUTOMOTIVE-COMPLIANT, 40V, 2A SYNCHRONOUS BUCK WITH ADJUSTABLE FREQUENCY

DC-DC

DC-DC Buck Converters - Automotive

AP61302Q — Automotive-Compliant, 5.5V Input, 3A Low IQ Synchronous Buck Converter

LDO