Diodes Incorporated — Analog and discrete power solutions

DVD/Blu-Ray

High Definition video is the key differentiation and driving force within this market segment. Stereo video, 1440P resolution, and 16-bit Deep Color™ per channel are the hot buttons that everyone wants to support which are all driving data-rates up to 3.4 Gbps per each HDMI A/V channel. However, even with these added features, cost pressures are present which is forcing manufacturer’s to drive towards single PCB layer designs. With 3.4 Gbps and single layer PCB, it is almost impossible to maintain signal integrity. This is where Diodes' comes into help. 

Diodes Incorporated HDMI redrivers and active switch products allow DVD/Blu-Ray Player manufacturers pass HDMI compliance with only a single PCB layer. This helps keep costs low while still providing high performance A/V signals.

Roll over components to browse to details…

newdvd