Diodes Incorporated — Analog and discrete power solutions

Point of Sale

Point of Sale (POS) applications have been, and continue to be, a primary market segment focus for Diodes incorporated. POS is the place where a retail transaction is completed. It is the point at which a customer makes a payment to the merchant in exchange for goods or services. Hospitality point of sales systems are computerized systems incorporating registers, computers and peripheral equipment, usually on a computer network to be used in restaurant, hair salons or hotels. Like other point of sale systems, these systems keep track of sales, labor and payroll, and can generate records used in accounting and book keeping. POS terminal is a system which allows the customer or cashier to swipe a payment card and authorize the transaction through either a signature or PIN. There are various different types of terminals, including mobile POS terminals (supporting wireless connectivity, such as GPRS and Wi-Fi) and consumer activated devices (for inputting the PIN codes). Diodes incorporated offers a broad based product line of high-performance interface and power products which conform to an Industrial temperature range -40℃ to 85℃.

Roll over components to browse to details…

newpos