Fire alarm and smoke detector systems are vital safety features inside any building and home. New trends such as wireless connectivity, audio, and multiple sensing functions (temperature, humidity, and motion) increase the effectiveness of these systems.
We provide a comprehensive range of products, including power management devices, Hall sensors, timing products, piezo drivers, LED drivers, and protection devices to expedite fire alarm design and enhance overall functionality.
AS2333 — High precision opamp
AS2376 — Low-Noise, Low Quiescent Current, Precision Operational Amplifier
D5V0X1B2LP3 — ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE
DESD3V3Z1BCSF — LOW CAPACITANCE BIDIRECTIONAL TVS DIODE
AP61102 — 2.3V TO 5.5V INPUT, 1A LOW IQ SYNCHRONOUS BUCK CONVERTER with PG
AP62200 — 4.2V TO 18V INPUT, 2A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM
AP62300 — 4.2V TO 18V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM
AH1911 — Micropower Omnipolar Hall Effect Switch
AH1912 — Micropower Omnipolar Hall Effect Switch
AH1913 — Micropower Omnipolar Hall Effect Switch
AH3522 — High-Voltage High-Sensitivity Hall-Effect Omnipolar Switch
AH3524 — High-Voltage High-Sensitivity Hall-Effect Omnipolar Switch
AH3524A — High-Voltage High-Sensitivity Hall-Effect Omnipolar Switch With Internal Pullup Resistor
AP2138 — 250MA Ultra Low Quiescent Current CMOS LDO
AP7351D — 150MA Ultra-Low Quiescent Current LDO with ENABLE
AP7375 — Wide Input Voltage Range, 300mA ULDO Regulator
AS78L05 — 100mA POSITIVE VOLTAGE REGULATOR
AS78L12 — 100mA POSITIVE VOLTAGE REGULATOR
AS78L15 — 100mA POSITIVE VOLTAGE REGULATOR
AZ1117C — High current, Wide Vin, 800 mA LDO
AL5887 — I2C/SPI 36-Channel RGB Linear LED Driver
DMP1005UFDF — P-Channel Enhancement Mode MOSFET
DMP2002UPS — 20V P-Channel Enhancement Mode MOSFET
DMP26M1UFG — 20V P-Channel Enhancement Mode MOSFET PowerDI3333-8
SMAJ12CA — 400W Surface Mount Transient Voltage Suppressor
PI4ULS5V202 — 2-Bit Bi-Directional Level Shifter w/ Ultra Tiny Package
74LVC1G07 — Single Buffer, Open Drain
74LVC1G126 — Single Buffer, 3-State, OE HIGH
BSS84 — P-Channel Enhancement Mode MOSFET