Diodes Incorporated — Analog and discrete power solutions

Industrial PC

Industrial PCs have to be built for a variety of purposes including automation, POS, motor control, display, and test/measurement applications. Often comprising of single-board computers and backplanes which share an underlying design requirement - the need to provide a controlled environment for the installed electronics to survive the rigors of harsh usage environments and conditions. Electronic components are selected for their ability to withstand higher and lower operating temperatures than typical commercial components. Diodes incorporated offers a broad based product line of high-performance interface and power products which conform to an Industrial temperature range of -40 ℃ to 85 ℃.

Roll over components to browse to details…

newIndustrialpc

Application Notes