Diodes Incorporated — Analog and discrete power solutions

Communications

In today’s connected world, networking is the backbone that keeps all data continuously flowing to our cellphones, computers, and TVs. Networking consists of multiple products; including switches, routers, and base stations; that connect to each other and link everyone together. We have multiple products that are used in the networking space, such as high-performance timing devices that provide both performance and flexibility as a timing source, as well as multiple fanouts of clock signals for large systems. Our switching products also provide a way to switch between various data sources, and our range of signal integrity solutions enable data signals to be transmitted over long distances with clean signal conditions.

Base station

Diodes Incorporated has a range of products that can be integrated into the Radio Interface Unit (RIU) and the Baseband Unit (BBU) of the base station. More

Optical Transceiver Modules

Ultra-low jitter timing for Optical Transceiver Modules: provide higher transmission rates, higher capacity, lower per-bit cost, and lower power consumption. More
5G-CPE-Reference-Design.png

PCIe Clock ICs for 5G CPE

PCIe 1.0 to PCIe 5.0 Timing ICs, Clock Generators & Clock Fanout Buffers with 2 to 20 Outputs, for wireless 5G CPE Reference. More

Routers and Switches

Diodes Incorporated - discrete, analog, mixed signal IC solutions for networking applications More

Smartphones

We offer ultra-small packaging solutions that enable smaller form factors while still providing enhanced features. More

Wi-Fi / Bluetooth® Module

Diodes Incorporated has the various components needed to enable Wi-Fi/Bluetooth modules function at their optimum and also be used in different systems. More