Increasing adoption of smart devices and rising data traffic, and growing demand for cloud computing applications raise greater bandwidth, concurrency ratio, and real-time requirements on networks. The demand for higher capacity, lower per-bit cost, and lower power consumption are driving the transmission rates of optical modules ever higher. Diodes Incorporated offers ultra-low jitter timing sources for optical modules to achieve a high data rate with plenty of jitter margin.
Part Number | Datasheet | Output Logic | Output Freq. (MHz) | Idd (mA) | Vdd (V) | Integrated Phase Jitter | Package Size (mm) |
UF13F62001 | LVDS | 156.25 | 25 | 1.8 | 0.07ps max | 2.0 x 1.6 | |
UF23F62010 | LVDS | 156.25 | 25 | 1.8 | 0.07ps max | 2.5 x 2.0 | |
UF33F6202Z | LVDS | 156.25 | 25 | 2.5 | 0.09ps max | 3.2 x 2.5 | |
UF22F6202Z | contact sales | LVPECL | 156.25 | 50 | 2.5 | 0.09ps max | 2.5 x 2.0 |
UF32F62006 | LVPECL | 156.25 | 50 | 3.3 | 0.07ps max | 3.2 x 2.5 |
Ordering and Sample Information
Please contact Diodes Incorporated sales for details