µVision Build Log

Tool Versions:

IDE-Version: ¦ÌVision V5.39.0.0 Copyright (C) 2023 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: popo lolo, pop lolo, LIC=IK1BF-6F1YQ-56HQ2-91FN5-4CULD-AGJKA Tool Versions: Toolchain: MDK-ARM Plus Version: 5.39.0.0 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 6 (build 750) Assembler: Armasm.exe V5.06 update 6 (build 750) Linker/Locator: ArmLink.exe V5.06 update 6 (build 750) Library Manager: ArmAr.exe V5.06 update 6 (build 750) Hex Converter: FromElf.exe V5.06 update 6 (build 750) CPU DLL: SARMCM3.DLL V5.39.0.0 Dialog DLL: DARMCM1.DLL V1.19.6.0 Target DLL: NULink\Nu_Link.dll V3.09 Dialog DLL: TARMCM1.DLL V1.14.6.0

Project:

D:\Desktop\Diodes\UniversalBoard\FW\M0A21BSP\SampleCode\BlingBling\BlingBling\KEIL\AL58263-EV2-240616A03.uvproj Project File Date: 04/15/2024

Output:

*** Using Compiler 'V5.06 update 6 (build 750)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Rebuild target 'BlingBling' assembling startup_M0A21.s... creating preprocessor file for system_M0A21.c... creating preprocessor file for retarget.c... creating preprocessor file for uart.c... compiling system_M0A21.c... compiling retarget.c... creating preprocessor file for clk.c... compiling uart.c... creating preprocessor file for gpio.c... creating preprocessor file for sys.c... compiling clk.c... compiling gpio.c... creating preprocessor file for timer.c... compiling sys.c... creating preprocessor file for fmc.c... creating preprocessor file for main.c... compiling timer.c... compiling fmc.c... creating preprocessor file for ARGB.c... compiling main.c... creating preprocessor file for Word_Table.c... compiling ARGB.c... compiling Word_Table.c... linking... Program Size: Code=5876 RO-data=804 RW-data=88 ZI-data=3080 After Build - User command #1: fromelf --bin ".\obj\BlingBling.axf" --output ".\obj\BlingBling.bin" After Build - User command #2: fromelf --text -c ".\obj\BlingBling.axf" --output ".\obj\BlingBling.txt" ".\obj\BlingBling.axf" - 0 Error(s), 0 Warning(s). Build Time Elapsed: 00:00:10