**************************************************************************************************
* Copyright 2018, DIODES INCORPORATED                                                            *
* All Rights Reserved                                                                            *
* CONFIDENTIAL INFORMATION -                                                                     *
* Diodes Incorporated PROPRIETARY                                                                *
* PI6C5921516 16 Output LVDS Fanout Buffer IBIS MODEL                                            *
**************************************************************************************************


**************************************************************************************************
* PI6C5921516_ZD_RevA.ibs         IBIS model with 2.5V/3.3V supply voltage and TQFN-48 Package.  *
**************************************************************************************************


**************************************************************************************************
* File Revision:                                                                                 *
*   1.0    2018.11.16    First time generated by Hspice simualtion.                              *
**************************************************************************************************


**************************************************************************************************
* Note:                                                                                          *
* 1. Used IBISCHK6 V6.1.0 to check the models for IBIS 4.0 compatibility;                        *
*    File passed with 0 error and 8 warnings relating to non-zero POWER_Clamp data,              *
*    and extreme currents in MAX GND_Clamp data.                                                 *
*    The warnings can be ignored.                                                                *
**************************************************************************************************